About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Receiver, 900-1700 nm InGaAs Detector, 200 kHz Bandwidth, M4


Optical Receiver, 900-1700 nm InGaAs Detector, 200 kHz Bandwidth, M4
Model: 2011-FS-M
Product Series Overview
200 kHz Optical ReceiversThe 2011-FS-M Optical Receiver features a low-noise InGaAs detector, variable-gain trans impedance amplifiers, and two adjustable filters. It offers a wavelength range of 900 to 1700 nm and free space optical input. The DC÷30 setting prevents your signal from going off-scale due to DC amplitude fluctuations, without attenuating fast signals. The high-pass filter can be adjusted to eliminate residual 60 Hz noise, and the independent low-pass filter can be set to dampen noisy signals. Variable gain of up to 90 dB in 10-dB steps gives you a useful input range from 1 pW to 10 mW. M4 mounting thread.
Specifications
- Device TypePhotoreceiver (DC-Coupled)
- Detector Diameter0.3 mm
- 3 dB BandwidthDC to 200 kHz
- Wavelength Range900-1700 nm
- Optical InputFree Space
- Detector MaterialInGaAs
- Detector TypePIN
- Maximum Conversion Gain18.8x106 V/W
- Maximum Transimpedance Gain18.8x106 V/A
- NEP0.19 pW/√Hz
- Rise Time2 µs
- Saturation Power10 mW @ 1600 nm
- Maximum Pulse Power1 W
- Peak Responsivity1.0 A/W
- Output ConnectorSMA
- Output Impedance16 Ω
- Operating Temperature10 - 35 °C, < 70% RH
- Power RequirementsTwo internal 9V batteries
- Thread TypeM4
- Device TypePhotoreceiver (DC-Coupled)
- Detector Diameter0.3 mm
- 3 dB BandwidthDC to 200 kHz
- Wavelength Range900-1700 nm
- Optical InputFree Space
- Detector MaterialInGaAs
- Detector TypePIN
- Maximum Conversion Gain18.8x106 V/W
- Maximum Transimpedance Gain18.8x106 V/A
- NEP0.19 pW/√Hz
- Rise Time2 µs
- Saturation Power10 mW @ 1600 nm
- Maximum Pulse Power1 W
- Peak Responsivity1.0 A/W
- Output ConnectorSMA
- Output Impedance16 Ω
- Operating Temperature10 - 35 °C, < 70% RH
- Power RequirementsTwo internal 9V batteries
- Thread TypeM4
Resources & Downloads
2D Product Drawings
20x1 Drawing(PDF)
Manuals
Related Products
Accessories (Sold Separately)
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | TA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


