Safety Valve, Pump Failure, NW40 ISO-KF, Viton, 208 VAC 60 Hz

  • Type
    Pump Failure Safety Valve
  • Configuration
    Angle Ports
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Solenoid Valve Coil Power
    208 VAC, 60 Hz
  • Body Material
    AL 6061-T6
  • Piston Material
    AL 2024
  • Seal Material
    Viton
  • Guide Pin Material
    Viton
  • Helium Leak Rate
    <1 x 10-9 std cc/sec
  • Venting Time
    10 s/l of vented volume
  • Closing Time
    30 ms
  • Closing Burst
    1 x 10-3 T-1
  • Operating Temperature Range
    Valve: 0 - 100°C
    Solenoid: 0 - 55°C
  • Weight
    4 lbs. (1.8 kg)