Sorry, this product is no longer offered for sale.

Cuvette, Fused Silica, Teflon Cover, 3 x 3 x 40 mm

Technical Specs

  • Type
    Cuvette
  • Material
    Fused Silica
  • Size
    3 x 3 x 40 mm
  • Path Length
    1, 3, and 10 mm