Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Turning Mirror, Super-Broadband, Ultrafast, 25.4mm, S Pol, 680-1060nm

Specifications

  • Wavelength Region
    NIR
  • Wavelength Range
    680-1060 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm
  • Material
    Fused Silica
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.35S
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Wedge
    30 ± 15 arc min
  • Angle of Incidence
    45° ± 3°
  • Clear Aperture
    ≥ central 78% of diameter
  • Back Surface
    Fine Grind
  • Reflectivity
    Rs>99.8% @ 680-1060 nm
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45 ±15°
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Broadband Ultrafast Mirrors10Q20UF.35PTurning Mirror, Super-Broadband, Ultrafast, 25.4 mm, P Pol, 680-1060 nm
In Stock
$804
High-Performance Fused Silica Dielectric Mirrors10Q20BB.2Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 610-1130 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$493
Standard Borofloat 33 Metallic Mirrors10D20ER.4Gold Mirror, Borofloat, 25.4 mm, λ/10, 650-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$101
Elliptical Broadband Metallic Mirrors13E20ER.4Elliptical Mirror, Gold, Borofloat, 33 mm x 46.7 mm, λ/10, 650-20,000 nm
In Stock
$215

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
New Focus Corner Mirror Mounts9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185