Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Gold Mirror, Borofloat, 25.4 mm, λ/10, 650-20,000 nm

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    650-20000 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Protected Gold
  • Coating Code
    ER.4
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>96%, Rmin>92% @ 650-1700 nmRavg>98%, Rmin>96% @ 1.7-20 µm
  • Damage Threshold
    0.5 J/cm² with 10 ns pulses at 1064 nm, 20Hz
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High-Performance Zerodur Metallic Mirrors10Z20ER.4Gold Mirror, Zerodur, 25.4 mm, λ/10, 650-20,000 nm
In Stock
$153
High-Performance Zerodur Metallic Mirrors10Z40ER.4Gold Mirror, Zerodur, 25.4 mm, λ/20, 650-20,000 nm
In Stock
$226
Standard Borofloat 33 Metallic Mirrors10D20ER.2Silver Mirror, Borofloat, 25.4 mm, λ/10, 480-20,000 nm
In Stock
$106
High-Performance Fused Silica Dielectric Mirrors10Q20BB.2Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 610-1130 nm
In Stock
$493

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
$150
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys
In Stock
$154