Overpressure Centering Ring, NW100 Size ISO-MF Flange, Viton O-Ring

  • Component Type
    Overpressure Centering Ring
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Inner Diameter
    99 mm
  • A
    99 mm
  • B
    4 mm