Full Nipple Fitting, 2.75 inch CF Flange, 4.92 in. Length, 1.5 in. Tube O.D.

  • Component Type
    Full Nipple
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Rotatable Flanges
    One
  • Nonrotatable Flanges
    One
  • Bolt Hole Type
    Thru Holes
  • Material
    304 Stainless Steel
  • Tube OD
    1.5 in.
  • Length
    4.92 in. (125 mm)
  • Inner Diameter
    1.37 in. (35 mm)
  • A
    35 mm
  • B
    125 mm