This product is only available on www.mks.com

Blank CF Flange, 1.33 in., Rotatable, Thru Bolt Holes

  • Component Type
    Blank-Off Flange
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    1.33 in.
  • Rotatable Flanges
    One
  • Bolt Hole Type
    Thru Hole
  • Thru Hole Diameter
    0.172 in. (4.3 mm)
  • Number of Holes
    6
  • Material
    304 Stainless Steel
  • Tube OD
    Blank
  • Thickness
    0.3 in.