Conical Reducer, ISO-MF Flange Size NW160 to NW100, 304 Stainless Steel

  • Component Type
    Flange Reducer
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160
  • Flange Size 2
    NW100
  • Material
    304 Stainless Steel
  • Inner Diameter
    5.78 in. (147 mm)
  • Inner Diameter 2
    3.83 in. (97 mm)
  • Length
    9.52 in. (242 mm)
  • A
    242 mm
  • B
    147 mm
  • C
    97 mm