About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
Metal Wall Vacuum Hose, NW63 ISO-MF, 250 mm Length, 0.15 mm Hose Wall


Metal Wall Vacuum Hose, NW63 ISO-MF, 250 mm Length, 0.15 mm Hose Wall
Model: 100763806
The 100763806 Thin Metal Wall Vacuum Hose is 9.84 inch (250 mm) in length with size NW63 ISO-MF vacuum flanges on each end. This flexible unsheathed vacuum hose has a thin 0.06 in. (0.15 mm) stainless steel hose wall and can be used in rough piping applications. Series 76 ISO-MF components feature a vacuum flanging system for 63 mm to 630 mm fittings with flange dimensions meeting the requirements established by the International Standards Organization (ISO). They function as modular building blocks in vacuum piping systems and are compatible with ISO compliant components from other manufacturers. ISO-MF flanges are “sexless” with the seal on a symmetrical centering ring that interfaces with two identical size ISO flanges. ISO-MF flanges are more compact than ASA flanges, which were designed for pressure and are unnecessarily massive for vacuum use. The Series 76 ISO-MF flanges can be joined to other ISO-MF flanges using double claw clamps, to ISO-BF flanges using a rotatable bolt ring, nuts, and bolts, or to a tapped flange using single claw clamps. Applications ISO universal components include roughing and foreline plumbing, high-vacuum, high-conductance interconnections, modular systems needing frequent modifications, and research laboratories.
Specifications
- Component TypeMetal Wall Vacuum Hose
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW63
- MaterialStainless Steel
- Wall Thickness0.15 mm
- Length250 mm
- Component TypeMetal Wall Vacuum Hose
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW63
- MaterialStainless Steel
- Wall Thickness0.15 mm
- Length250 mm
