Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Step Flange Reducer, ISO-MF Size NW160 to NW80, 304 Stainless Steel

Specifications

  • Component Type
    Flange Reducer
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Flange Size 2
    NW63
  • Material
    304 Stainless Steel
  • Inner Diameter
    2.31 in. (59 mm)
  • Length
    2.95 in. (75 mm)
  • A
    75 mm
  • B
    59 mm
undefined