ISO-BF Bored Bolted Flange, NW80, 3.0 in. Bore, 304 Stainless Steel

  • Component Type
    Bored Flange
  • Series
    Series 76
  • Flange Type
    ISO-BF
  • Flange Size
    NW80
  • Material
    304 Stainless Steel
  • Tube OD
    3.0 in.
  • Inner Diameter
    2.87 in. (73 mm)
  • A
    2.87 in.
  • B
    3.00 in.
  • C
    0.22 in.