Tee Fitting, NW160 ISO-MF Flange, Standard Modulus, 304 Stainless Steel

  • Component Type
    Tee Fitting
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160
  • Material
    304 Stainless Steel
  • Modulus
    138 mm
  • Length
    276 mm
  • A
    138 mm
  • B
    276 mm