About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
Tee Fitting, NW100 ISO-MF Flange, Standard Modulus, 304 Stainless Steel


Tee Fitting, NW100 ISO-MF Flange, Standard Modulus, 304 Stainless Steel
Model: 100761410
The 100761410 Tee Fitting has size NW100 ISO-MF vacuum flanges on all three ends with standard modulus. Our tee fittings are made with 304 stainless steel and are used to create branch ports in ISO-MF flange vacuum piping applications. Series 76 ISO-MF components feature a vacuum flanging system for 63 mm to 630 mm fittings with flange dimensions meeting the requirements established by the International Standards Organization (ISO). They function as modular building blocks in vacuum piping systems and are compatible with ISO compliant components from other manufacturers. ISO-MF flanges are “sexless” with the seal on a symmetrical centering ring that interfaces with two identical size ISO flanges. ISO-MF flanges are more compact than ASA flanges, which were designed for pressure and are unnecessarily massive for vacuum use. The Series 76 ISO-MF flanges can be joined to other ISO-MF flanges using double claw clamps, to ISO-BF flanges using a rotatable bolt ring, nuts, and bolts, or to a tapped flange using single claw clamps. Applications ISO universal components include roughing and foreline plumbing, high-vacuum, high-conductance interconnections, modular systems needing frequent modifications, and research laboratories.
Specifications
- Component TypeTee Fitting
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW100
- Material304 Stainless Steel
- Modulus108 mm
- Length216 mm
- A108 mm
- B216 mm

- Component TypeTee Fitting
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW100
- Material304 Stainless Steel
- Modulus108 mm
- Length216 mm
- A108 mm
- B216 mm

