Double Claw Flange Clamp, ISO-MF, For Sizes NW63, NW80 or NW100

  • Component Type
    Double Claw Flange Clamp
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW63 to NW100
  • Material
    Aluminum
  • A
    24 mm
  • B
    50 mm
  • C
    16 mm