Single Claw Flange Clamp, ISO-MF, Sizes NW63 to NW100, M8 Thread

  • Component Type
    Single Claw Flange Clamp
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW63 to NW100
  • Material
    Aluminum
  • Bolt Size
    M8
  • A
    30 mm
  • B
    10 mm
  • C
    16 mm