This product is only available on www.mks.com

Centering Ring Seal Assembly, ISO-MF, NW100, Buna-N O-ring, Aluminum

  • Component Type
    Centering Ring
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    Aluminum
  • Seal Material
    Buna-N
  • Inner Diameter
    99 mm
  • A
    99 mm
  • B
    4 mm