About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
ISO-MF Blank Vacuum Flange, NW160 Size, 304 Stainless Steel


ISO-MF Blank Vacuum Flange, NW160 Size, 304 Stainless Steel
Model: 100760116
The 100760116 ISO-MF Blank Flange is also referred to as a "blank-off" flange and is used to close off unused NW160 size ISO-MF vacuum flange ports. This 304 stainless steel blank flange is infinitely rotatable and is compatible with NW 160 ISO-MF flange clamps or rotatable bolt rings. Series 76 ISO-MF components feature a vacuum flanging system for 63 mm to 630 mm fittings with flange dimensions meeting the requirements established by the International Standards Organization (ISO). They function as modular building blocks in vacuum piping systems and are compatible with ISO compliant components from other manufacturers. ISO-MF flanges are “sexless” with the seal on a symmetrical centering ring that interfaces with two identical size ISO flanges. ISO-MF flanges are more compact than ASA flanges, which were designed for pressure and are unnecessarily massive for vacuum use. The Series 76 ISO-MF flanges can be joined to other ISO-MF flanges using double claw clamps, to ISO-BF flanges using a rotatable bolt ring, nuts, and bolts, or to a tapped flange using single claw clamps. Applications ISO universal components include roughing and foreline plumbing, high-vacuum, high-conductance interconnections, modular systems needing frequent modifications, and research laboratories.
Specifications
- Component TypeBlank-off Flange
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW160
- Material304 Stainless Steel

- Component TypeBlank-off Flange
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW160
- Material304 Stainless Steel

