Toggle Flange Clamp, Lanyard, NW25 Size ISO-KF Vacuum Flange, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Thickness
    0.75 in. (19.05 mm)
  • Mechanism
    Toggle with Lanyard
  • A
    109 mm
  • B
    75 mm
  • C
    19.05 mm