Overpressure Ring, NW25 ISO-KF Flange, 100 psig, 304 Stainless Steel

  • Component Type
    Overpressure Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Width
    9 mm
  • Inner Diameter
    40 mm
  • Outer Diameter
    42 mm
  • Maximum Pressure
    100 psig
  • A
    42 mm
  • B
    40 mm
  • C
    9 mm