Full Nipple Fitting, NW25 Size ISO-KF Vacuum Flange, 100 mm Length

Technical Specs

  • Component Type
    Full Nipple Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Length
    100 mm
  • A
    100 mm