Tee Fitting, NW40 ISO-KF Vacuum Flange, 65 mm Modulus, 304 Stainless Steel

  • Component Type
    Tee Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Length
    130 mm
  • Modulus
    65 mm
  • A
    65 mm
  • B
    130 mm