About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
90 Degree Elbow Fitting, NW40 Size ISO-KF Vacuum Flange, 65 mm Modulus


90 Degree Elbow Fitting, NW40 Size ISO-KF Vacuum Flange, 65 mm Modulus
Model: 100314505
The 100314505 Short Radius 90 Degree Elbow Fitting is made with 304 stainless steel and has a size NW40 ISO-KF vacuum flange on each end. Short radius 90 degree elbow fittings are standard modulus and are used to make a right angle change of direction between two ISO-KF flange faces. Series 31 ISO-KF vacuum components are designed for use at subatmospheric pressure and use standard interface dimensions defined by the International Standards Organization (ISO) allowing them to be interchangeable with other ISO-KF compliant components. Series 31 components can be used as modular building blocks to create vacuum piping systems. IS-KF flanges are "sexless" with a symmetrical seal so that so that components are rotatable. ISO-KF vacuum flanges are joined by inserting a centering ring between the two flange faces, and securing them with a flange encompassing clamp.
Specifications
- Component Type90 Degree Elbow Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Flange SizeNW40
- Modulus65 mm
- A65 mm

- Component Type90 Degree Elbow Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Flange SizeNW40
- Modulus65 mm
- A65 mm

