This product is only available on www.mks.com

Braided Metal Hose, NW25 Size ISO-KF Flange, 20 in., Stainless Steel

  • Component Type
    Braided Metal Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Length
    515 mm
  • Static Bend Radius
    3.0 in.
  • A
    515 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C