Centering Ring Seal Assembly, ISO-KF, NW40, Buna-N O-ring, Aluminum

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Aluminum
  • Seal Material
    Buna-N
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Maximum Temperature
    80°C