Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Blank Weld Stub Flange, ISO-KF Size NW50, 1.0 inch Length, Aluminum

Specifications

  • Component Type
    Unbored Weld Stub Flange
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Tube OD
    2.0 in.
  • Length
    1.0 in.
  • A
    50.8 mm
  • B
    25.4 mm
undefined