Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

45 Degree Elbow Fitting, Buttweld, 1.0 inch O.D., 304 Stainless Steel

Specifications

  • Component Type
    45 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    1.0 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    0.62 in.
  • Elbow Radius
    1.5 in.
  • A
    0.62 in.
undefined