This product is only available on www.mks.com
Viton Seal Set, High Cycle and LoPro Single-stage Valves, NW25 Port

The 100002224 Viton Seal Set is designed for HCV High Cycle Valves and LoPro Single-stage Valves with a NW25 port.
100002224 is compatible with these MKS valves:
| LPV1-25-AC-CLVS | LPV1-25-AC-CLVS-120 | LPV1-25-AC-CNVS | LPV1-25-AC-CNVS-120 |
| LPV1-25-AC-CNVS-24D | LPV1-25-AC-MNVN | LPV1-25-AKC-CNVS | LPV1-25-AK-CLVS |
| LPV1-25-AK-CLVS-120 | LPV1-25-AK-CLVS-240 | LPV1-25-AK-CLVS-24D | LPV1-25-AK-CNVS |
| LPV1-25-AK-CNVS-120 | LPV1-25-AK-CNVS-12D | LPV1-25-AK-CNVS-208 | LPV1-25-AK-CNVS-240 |
| LPV1-25-AK-CNVS-24A | LPV1-25-AK-CNVS24D | LPV1-25-AK-CNVS-24D | LPV1-25-AK-MNVN |
| LPV1-25-AT-CLVS | LPV1-25-AT-CNVS | LPV1-25-AT-MNVN | LPV1-25-IC-CLVS |
| LPV1-25-IC-CNVS | LPV1-25-IKC-CNVS | LPV1-25-IK-CLVS | LPV1-25-IK-CLVS-24A |
| LPV1-25-IK-CLVS-24D | LPV1-25-IK-CNVS | LPV1-25-IK-CNVS-120 | LPV1-25-IK-CNVS-12D |
| LPV1-25-IK-CNVS-24D | LPV1-25-IK-MNVN | LPV1-25-IT-CNVS | LPV1-25-IT-CNVS-24D |
| LPV1-25-IT-MNVN | LPV1-25-MK-CLVS-24D | LPV1-25-MK-CNVS | LPV1-25-MK-MNVN |
| LPV1-25-MT-MNVN | LPV1-25-N1-CNVS | LPV1-25-NC-CNVS | LPV1-25-NC-CNVS-24D |
| LPV1-25-NC-MNVN | LPV1-25-NK-CNVS | LPV1-25-NK-MNVN | LPV1-25-NT-CNVS |
| LPV1-25-NT-MNVN | LPV-25-AK-C0VN-PNF | LPV-25-AK-C0VS | LPV-25-AK-C0VS-120 |
| LPV-25-AK-C0VS-24D | LPV-25-AK-C0VS-PNF | LPV-25-AK-CLVS | LPV-25-AK-CLVS-120 |
| LPV-25-AK-CLVS-12D | LPV-25-AK-CLVS-24D | LPV-25-IK-C0VS | LPV-25-IK-C0VS-120 |
| LPV-25-IK-C0VS-12D | LPV-25-IK-C0VS-24D | LPV-25-IK-CLVS | LPV-25-IK-CLVS-12D |
| LPV-25-IK-CLVS-24D | L2-25-AK-063-CNVNH | L2-25-AK-225-CLVNH | L2-25-AK-225-CLVNH-120 |
| L2-25-AK-225-CNVNH | L2-25-AK-225-CNVNH-24D | L2-25-AK-225-CNVNH-F12 | L2-25-AK-225-MNVNH |
| L2-25-AK-225-VLVNH | L2-25-AK-225-VNVNH-120 | L2-25-AK-225-VNVNH-F12 | L2-25-AK-CST-CNVNH |
| L2-25-IK-225-CNVNH |
Specifications
- TypeSeal Set
- For Use WithHCV, LoPro Single-stage Valves
- Port SizeNW25
- Seal MaterialViton


