Right-Angle Prism, Precision, UVFS, 12.7 mm, λ/10, 650-1000 nm

  • Wavelength Range
    650-1000 nm
  • Size
    12.7 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Clear Aperture
    ≥central 80%
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C