Sorry, this product is no longer offered for sale. The recommended replacement product is 10BV50EAG.1.

Ultrafast High Reflecting Pump Mirror, 12.7 mm, 250 EFL, 710-890 nm

Technical Specs

  • Wavelength Range
    710-890 nm
  • Mirror Shape
    Concave
  • Diameter
    12.7 mm
  • Effective Focal Length (EFL)
    250 mm
  • F/#
    19.7
  • Radius of Curvature (R)
    -500 mm
  • Material
    N-BK7
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.20
  • Angle of Incidence
    0-15°
  • Reflectivity
    UF.20: Rs, Rp >99% @ 710–890 nm;AR.14: Ts, Tp >99% @ 430–700 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Edge Thickness (Te)
    9.53 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning