Solar Light Simulation
Basics of Solar Radiation
Xenon-based Solar Light Simulation
UV Solar Simulators
UV-enhanced solar simulators are useful for work requiring an intense UV source without the complications of VIS and IR heating. This is especially important for biological work on live subjects. UV-enhanced simulators are like full spectrum solar simulators; however, their spectral distribution is modified to reduce the radiation in the VIS and IR regions of the spectrum. The UVA and UVB regions are of particular interest because natural sunlight includes UVA and UVB radiation. UV-enhanced solar simulators typically are available in three configurations:
- UVA, UVB, and UVC . this source produces UV from 210 to 400 nm
- UVA and UVB . this simulator produces UV from 280 to 400 nm and has a UVC blocking filter
- UVA . this system produces UV from 320 to 400 nm and has UVB and UVC blocking filters
For additional insights into photonics topics like this, download our free MKS Instruments Handbook: Principles & Applications in Photonics Technologies
Request a Handbook