Vacuum Compatible Actuators

Vacuum Compatible Motorized Actuators

Newport Motorized Actuators can be found supporting vacuum motion applications at the best research institutions worldwide. With a diverse and growing selection of vacuum compatible actuators, selecting an optimal actuator for your application is simple and easy. Newport actuators are designed for easy integration into opto-mechanics, manual positioning stages, or in stand-alone configurations. With expertise acquired over 50 years of providing precision motion control solutions, Newport actuators offer evolved engineering that guarantees high performance, extended lifetimes, reliable use, and integrated safety features.

As a single point provider of vacuum actuators, vacuum manual stages and vacuum opto-mechanics, Newport can provide you with optimal solution for actuator driven motion in vacuum. Contact Newport for more information on compatibility of your selected actuator with opto-mechanics and manual positioning stages, Contact us or call 877-835-9620.

Vacuum Compatible Actuators

  Series Travel Range
(mm)
Minimum Incremental Motion
(µm)
Maximum Speed
(mm/s)
Axial Load Capacity
(N)
MC-LTA-V6PP_1 LTA Series Vacuum Actuators
LTAHLPPV6
LTAHSPPV6
25
50
.08
.08
0.25
0.5
100
40
TRA12PPV6 TRA Series Vacuum Actuators
TRA6PPV6
TRA12PPV6
TRA25PPV6
6
12
25
0.1 0.2 30
MC-nsa-12v6-S NSA Series Vacuum Actuators 11 0.2 0.45 14
83XX-UHV_group_1 Picomotor Series Vacuum Actuators
Standard
Closed-loop
Tiny
12.7-
50.8
<.03 1.2 mm/min 13-22
MC-NPA_Series_3 Vacuum Piezo Stack Actuators
Open Loop
Closed Loop
0.025-0.1
0.02-0.08
0.00005-0.0002
0.0005-0.002
  1000