Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Beamsplitter Selection Guide

Overview

An Optical Beamsplitter is an optic or optical device that is used to split a beam of light in two. Newport offers a wide variety of Beamsplitters in various shapes. Circular beamsplitters, plate beamsplitters and cube beamsplitters can be purchased for polarizing or non polarizing beamsplitting applications. Newport offers both broadband and laser line cube beamsplitters. These beamsplitters are made from high grade glass materials with laser grade surface flatness and surface quality and have a tighter tolerance on the splitting ratio. High damage threshold coating and quality substrate material allow them to withhold high laser pulse energy.


Cube Beamsplitters

Series Features
OP-bbnonpolcube-S Broadband Non-Polarizing Cube Beamsplitters
  • Metal-dielectric hybrid coating
  • Even split of laser power
  • Broadband and chromatically neutral
  • Insensitive to polarization
OP-bbpolcube-S Broadband Polarizing Cube Beamsplitters
  • Superior broadband performance
  • Extinction ratio >500:1, 1000:1 average
  • Low wavefront distortion
OP-uvpolcube-S-1 Laser Line Polarizing Cube Beamsplitters
  • Optimized for higher-power lasers
  • Extinction Ratio >1000:1 for laser line polarizing cube beamsplitters
  • Extinction Ratio > 100:1 for UV laser line polarizing cube beamsplitters
  • Low wavefront distortion
OP-llnonpolcube-S Laser Line Non-Polarizing Cube Beamsplitters
  • Virtually zero absorption for true 50/50 beamsplitting
  • Low wavefront distortion
  • Insensitive to polarization
OP-hienpolcube-S High-Energy Nd:YAG Laser Polarizing Cube Beamsplitters
  • Damage threshold up to 10 J/cm2
  • No cement, optically contacted
  • Extinction ratio >200:1
  • Low wavefront distortion

Broadband Plate Beamsplitters

Series Features
OP-bb_dielec_bs-S Broadband Dielectric Beamsplitters
  • S-polarized beams split R/T = 50/50
  • P-polarized beams split R/T = 30/70
  • AR coated back surface eliminates ghosting
  • Slight wedge virtually eliminates internal fringes
  • N-BK7 or UV fused silica substrates
Plate-Beamsplitters UV Plate Beamsplitters
  • Virtually zero absorption for true 50/50 beamsplitters
  • Designed for 45° angle of incidence with random polarization
  • AR coated back surface eliminates ghosting
  • Slight wedge to eliminate internal fringes
  • Available in CaF2, ZnSe, UV Fused Silica, and N-BK7
OP-pellicle_bs-S Pellicle Beamsplitters
  • Ultra-thin beamsplitter
  • Extremely lightweight
  • Uncoated for beam sampling
  • Coated for beamsplitting
  • Minimizes dispersion and eliminates ghosting
OP-pdot-S Polka Dot Beamsplitters
  • 50% reflectance, 50% transmission from 250 to 2500 nm
  • Insensitive to angle of incidence changes
  • 1" diameter round or 2" square sizes
  • Ideal for white light illumination applications
OP-bb_beam_samp-S Broadband Beam Samplers
  • Uncoated front surface for beam sampling
  • Fresnel reflectance from 1–10% at 45°
  • AR coated back surface eliminates ghosting
  • Slight wedge virtually eliminates internal fringes
  • N-BK7 or UV fused silica substrates
CAFBS10 IR Plate Beamsplitters
  • 50/50 beamsplitting for 2-14 micron wavelengths
  • Thermal shock resistance and low absorption
  • Available in CaF2 or ZnSe
OP-bb_dielec_bs-S-2 Terahertz Visible Broadband Beamsplitters
  • ITO front surface optimized for 1-120 Thz
  • AR coated back surface for visible wavelengths
  • High quality N-BK7 substrates
  • Beamsplitting ratio maintained over wide wavelength range

Laser Line Plate Beamsplitters

Series Features
OP-bb_dielec_bs-S-2 Laser Line Non-Polarizing Plate Beamsplitters
  • Virtually zero absorption for true 50/50 beamsplitters
  • Designed for 45° AOI with random polarization
  • AR coated back surface
  • Slight wedged
OP-hi_en_50-50-S High-Energy Nd:YAG Laser 50/50 Beamsplitters
  • High damage threshold
  • Fused silica substrates
  • Low wavefront distortion
  • AR coated on back surface
OP-hi_en_plate_bs-S High-Energy Nd:YAG Laser Harmonic Beamsplitters
  • High damage threshold
  • Select fused silica
  • Low wavefront distortion
  • Hard refractory coatings

Ultrafast Plate Beamsplitters

Series Features
OP-hi_en_plate_bs-S-L FemtoOptics™ P Polarized Beamsplitters
  • Optimized for P polarization at 45 ͦ angle of incidence
  • Choice of 67%, 76%, 80% or 90% splitting ratios
  • Minimum GDD upon both reflection and transmission
  • Beamsplitting or sampling for intense pulses down to 25 fs or less
10Q20UF.HB1 Ultrafast Ti:Sapphire Laser Harmonic Beamsplitter
  • Separate or combine 400 nm & 800 nm Ti:Sapphire harmonics
  • Minimum pulse dispersion
  • low wavefront distortion
  • Hard refractory coatings for high damage threshold
  • AR coated back surface eliminates ghosting
OP-u_fast_bsplit-S Beamsplitters for Ultrashort Pulses
  • 50/50 (R/T) split at specified polarization (S- or P-)
  • Minimum pulse dispersion
  • Wide bandwidth of 700-950 or 680-1080 nm
  • Low wavefront distortion
OP-laserbeamsamp-S Beam Sampler for Ultrashort Pulses
  • 3 mm thickness minimizes pulse dispersion
  • Fresnel Reflectance from 1-10% at 45°
  • Uncoated front surface for beam sampling, AR coated back surface

Dichroic Beamsplitters

Series Features
DCM13F Dichroic Laser Beam Combiners
  • Combine or separate multiple laser beams
  • Insensitive to polarization
  • Ion-beam sputtered (IBS) coating
  • Perfect for equipment with multi-laser sources
HPD Fluorescence Longpass Dichroic Filters
  • Patented Stabilife® Hard Coatings
  • Maximum transmission
  • Lowest autofluorescence
  • Superior field life
OP-hi_en_plate_bs-S High-Energy Nd:YAG Laser Harmonic Beamsplitters
  • Separate or combine Nd:YAG fundamental and harmonics
  • High damage threshold
  • Low wavefront distortion
  • Hard refractory coatings
10Q20UF.HB1 Ultrafast Ti:Sapphire Laser Harmonic Beamsplitter
  • Separate or combine 400 nm & 800 nm Ti:Sapphire harmonics
  • Minimum pulse dispersion
  • low wavefront distortion
  • Hard refractory coatings for high damage threshold
  • AR coated back surface eliminates ghosting
OP-bb_dielec_bs-S-2 Terahertz Visible Broadband Beamsplitters
  • ITO front surface optimized for 1-120 Thz
  • AR coated back surface for visible wavelengths
  • High quality N-BK7 substrates
  • Beamsplitting ratio maintained over wide wavelength range