Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mounts, Cables, and Accessories for Laser Diode Instrumentation

ILX lightwave is the leading supplier of precision laser diode mounts and fixtures for a wide variety of popular laser diode packages with plug and play compatibility with our laser diode instrumentation. A range of accessories is available for ILX Lightwave Laser Diode Instrumentation products, including standard interconnection cables, temperature sensors, and rack mount kits.

Collage

Laser Diode Mounts

ILX Lightwave produces laser diode mounts for all standard laser diode packages. In addition, custom mounts are available in order to fit non-standard or customer proprietary laser packages. Wiring setup is easily adjustable by the end user to fit any laser diode pin arrangement. A wide range of optional features, including case temperature control, water-cooling, and nitrogen purge, make ILX Lightwave mounting fixtures versatile and adaptable for any application. Please contact us for information on custom mounts and mount options. All ILX Lightwave laser mounts are compatible with standard ILX Lightwave cables and ILX Lightwave Laser Diode Control Instruments.

Telecom Laser Diode Mounts

Telecom Laser Diode Mount Description Package Styles Supported Options Available
LDM4982 front LDM-4982 DIL Laser Diode Mounting Fixture 14-Pin DIL
(dual in line package)
Case Temperature Control (optional),
Bias-T Connector (optional),
Optical Table Compatibility (optional)
LDM4982M canted LDM-4982M Mini-DIL Laser Diode Mounting Fixture 8-Pin Mini-DIL
(mini dual in line package)
Case Temperature Control (standard),
Optical Table Compatibility (standard)
LDM4983 front LDM-4983 13-Pin Butterfly Laser Diode Mounting Fixture 13-Pin Butterfly and 7-Pin Butterfly Case Temperature Control (LDM-4983T),
Optical Table Compatibility (optional)
LDM4984 front LDM-4984 14-Pin Butterfly Laser Diode Mounting Fixture 14-Pin Butterfly Case Temperature Control (LDM-4984T),
Optical Table Compatibility (optional)
LDM4984 front LDM-4984-BTB 14-Pin Butterfly Laser Diode Mounting Fixture with Bias-T Circuitry 14-Pin Butterfly
(laser anode on pin 10 and laser cathode on pin 11)
Case Temperature Control (LDM-4984T-BTB),
Internal Bias-T Circuitry for Modulation Signals up to 800 MHz (standard),
Optical Table Compatibility (optional)
LDM4984RF canted LDM-4984RF RF 14-Pin Internally Modulated Butterfly Laser Diode Mounting Fixture 14-Pin Butterfly
(internal modulation circuit, 25Ω input impedance on pin 12)
Case Temperature Control (LDM-4984TRF),
Trimming Capacitor for Optimal Modulation (standard),
Optical Table Compatibility (optional)
LDM4986 front LDM-4986 Connectorized and Flanged TO-Can Laser Diode Mounting Fixture 3-Pin Flanged and/or Connectorized TO-Can,
4-Pin Flanged and/or Connectorized TO-Can
Case Temperature Control (standard),
Vertical or Horizontal Flange Mounting (standard),
Optical Table Compatibility (standard)

Free Space Laser Diode Mounts

Free Space Laser Diode Mount Description Package Styles Supported Temperature Range Options Available
4405 0411 LDM-4405 Low Cost TO-Can Laser Diode Mounting Fixture TO-9 and TO-56 10°C to 85°C Case Temperature Control (standard),
Nitrogen Purge Connection (standard),
Optical Table Compatibility (with optical post)
4990 clean LDM-4990 TO-Can Laser Diode Mounting Fixture TO-9, TO-54, TO-56 -20°C to 85°C Case Temperature Control (standard),
Nitrogen Purge Connection (standard),
Water Cooling Connections (standard)
710 710 TO-Can Laser Diode Mount TO-9 and TO-56 0°C to 30°C Case Temperature Control (standard),
Nitrogen Purge Connection (standard),
XYZ Lens Positioner (optional),
Collimating Lens Housing (optional)

High Power Laser Diode Mounts

High Power Laser Diode Mount Description Package Styles Supported Maximum Current/Maximum Power Cooling Methods/Temperature Range Options
4409 Front Angled 4409 New LDM-4409 High Power C-Mount Laser Diode Mounting Fixture C-Mount
(C-Block)
10 Amps / 10 Watts Air and TEC Cooling / 10°C to 85°C Case Temperature Control (standard),
Optical Table Compatibility (standard)
764H-061_front_withCable 764H-061 High-Power Laser Diode Mount CS Bar, Most Oclaro Packages (call for details) 6 Amps / 61 Watts Air and TEC Cooling / -10°C to 80°C Case Temperature Control (standard)
3700_5700 diode only 764H-110 High-Power Laser Diode Mount CS Bar, Most Oclaro Packages (call for details) 11 Amps / 110 Watts Air and TEC Cooling / -10°C to 80°C Case Temperature Control (standard),
Optical Table Compatibility (standard)

Interconnection Cables

ILX Lightwave produces a wide range of interconnection cables to connect ILX Lightwave instruments to laser diode mounts. In addition, unterminated cables can be used to connect to custom laser diode mounting fixtures or customer proprietary packages. Low power interconnection cables feature shielding to limit the effects of radiated noise coupling for sensitive applications. For high power applications standard cables exist for both CW operation and QCW operation of laser diodes. A list of cables and a link to a table showing which cables are appropriate for connecting various combinations of laser diode instrumentation devices and mounts can be found below.

Cable Model Description Instrument Terminal Device Terminal
CC305H Current Source Interconnect Cable, 6 foot (1.8 m), 6 Amp 7W2 male 9-pin D-sub (DB9) male
CC305S Current Source Interconnect Cable, 6 foot (1.8 m), 5 Amp 9-pin D-sub (DB9) male 9-pin D-sub (DB9) male
CC306H Low-Resistance Unterminated Current Source Interconnect Cable, 6 foot (1.8 m), 6 Amp 13W3 male unterminated
CC306HT Current Source Interconnect Cable, 6 foot (1.8 m), 6 Amp 13W3 male 7W2 male
CC306S Unterminated Current Source Interconnect Cable, 6 foot (1.8 m), 5 Amp 9-pin D-sub (DB9) male unterminated
CC308H High-Current Current Source Interconnect Cable, 6 foot (1.8 m), 20 Amp 9W4 male 7W2 male
CC316M Current Source Interconnect Cables Bundle, 8 cables, 4.5 foot (1.37 m), 5 Amp 9-pin D-sub (DB9) male 9-pin D-sub (DB9) male
CC320 High-Current Current Source Interconnect Cable, 6 foot (1.8 m), 40 Amp 9W4 male 7W2 male
CC325 High-Current Unterminated Current Source Interconnect Cable, 6 foot (1.8 m), 40 Amp 9W4 male #10 ring lugs
CC340 High-Current Unterminated Current Source Interconnect Cable, 6 foot (1.8 m), 40 Amp CW 9W4 male unterminated flat copper (includes dual crown clip adapter)
CC355S Extra-long Current Source Interconnect Cable, 16.4 foot (5 m), 5 Amp 9-pin D-sub (DB9) male 9-pin D-sub (DB9) male
CC370 Unterminated Current Source Interconnect Cable, 6 foot (1.8 m), 70 Amp 9W4 male #10 ring lugs
CC385 LDP-3830 Pulsed Output Cable, 6 foot (1.8 m) 17W2 male 17W2 male
CC390 High-Current Unterminated Current Source Interconnect Cable, 6 foot (1.8 m), 150 Amp CW Dual crown clip connector unterminated flat copper (includes dual crown clip adapter)
CC395 High-Current Unterminated Current Source Interconnect Cable, 12 foot (3.7 m), 150 Amp CW Dual crown clip connector unterminated flat copper (includes dual crown clip adapter)
CC501H Unterminated TE Controller Interconnect Cable, 6 foot (1.8 m), 6 Amp 15- pin D-sub (DB15) male unterminated
CC501HT TE Controller Interconnect Cable, 6 foot (1.8 m), 6 Amp 15- pin D-sub (DB15) male 7W2 female
CC501S Unterminated TE Controller Interconnect Cable, 6 foot (1.8 m), 5 Amp 15- pin D-sub (DB15) male unterminated
CC505S TE Controller Interconnect Cable, 6 foot (1.8 m), 5 Amp 15- pin D-sub (DB15) male 9-pin D-sub (DB9) female
CC516M TE Controller Interconnect Cables Bundle, 8 cables, 4.5 foot (1.37 m), 5 Amp 15- pin D-sub (DB15) male 9-pin D-sub (DB9) female
CC550S Extra-long TE Controller Interconnect Cable, 16.4 foot (5 m), 5 Amp 15- pin D-sub (DB15) male 9-pin D-sub (DB9) female
CC594H High-Current Unterminated TE Controller Interconnect Cable with Fan Control Wires, 6 foot (1.8 m), 10 Amp 25- pin D-sub (DB25) male unterminated
CC595S TE Controller Interconnect Cable, 6 foot (1.8 m), 5 Amp 25- pin D-sub (DB25) male 9-pin D-sub (DB9) female
CC596H High-Current TE Controller Interconnect Cable, 6 foot (1.8 m), 10 Amp 25- pin D-sub (DB25) male 7W2 female

Temperature Sensors

A 10 kΩ calibrated thermistor for various applications is available. Each thermistor includes a calibration sheet with individual Steinhart-Hart constants and look up table for traceable temperature accuracy.

Sensor Model Description Temperature Range Accuracy
TS-510 10 kΩ Calibrated Thermistor, minimum ±0.2°C accuracy -20°C to +50°C 10 kΩ at 25°C±10%;
accuracy up to ±0.05°C with Steinhart-Hart modeling

Rack Mount Kits

Rack kits for mounting instruments to standard 19" wide racks and for 19" wide, 24" deep enclosures are available for select products. A table of available rack mount kits and compatible products can be found below.

Mount Kit Model Description
RM-123 Dual Rack Mounting Kit, OMM-6810B Series
RM-124 Single Rack Mounting Kit, LDP-3811 Series
RM-125 Single Rack Mounting Kit, OMM-6810B Series
RM-134 Single Rack Mount Kit, LDX-3500 Series & LDT-5500 Series
RM-135 Dual Rack Mount Kit, LDX-3500 Series & LDT-5500 Series
RM-136 Single Rack Mount Kit, LDC37X4C Series
RM-137 Single Rack Mount Kit, LDC-3908/3916/3926 Series, 20.5" support columns
RM-138 Single Rack Mount Kit, LDC-3908/3916/3926 Series, 25" support columns
RM-139 Single Rack Mount Kit, LDX-3200 Series & LDT-5900 Series
RM-140 Dual Rack Mount Kit, LDX-3200 Series & LDT-5900 Series
RM-141 Single Rack Mount Kit, LDM-4616 Series, 20.5” support columns
RM-142 Single Rack Mount Kit, LDM-4616 Series, 25” support columns
RM-143 Single Rack Mount Kit, FPM-8220 Series & FMH-8700 Series
RM-144 Single Rack Mount Kit, NG Platform
RM-145 Dual Rack Mount Kit, NG Platform