Motorized Vertical Stage Selection Guide

Motorized vertical stages enhance the ability to orient objects in 3D space. Applications of these precise positioning Vertical Stages include focusing and imaging, metrology, inspection, laser writing, etc. Vertical stages can be selected based on load capacities, travel, Minimum Incremental Motion, repeatability and cover the range from high load, long travel IMS family, to the high accuracy GTS30V. Standard hole patterns or available right angle brackets, allow the quick integration of vertical stages to motorized linear stages. Most motorized vertical stages allow open access to the sample and are not back-drivable.

Selecting a Motorized Vertical Stage

See Motorized Vertical Stages to shop or browse all of our standard models, or select a product family below for more information. We also offer Motorized Linear Stages and Motorized Actuators.

  Series Travel Range
(mm)
Minimum Incremental Motion
(µm)
Bi-directional Repeatability Guaranteed
(µm)
Accuracy, Guaranteed
(µm)
Maximum Speed
(mm/s)
Centered Load Capacity
(N)
IDL-V motorized stage IDL-V Industrial Vertical Stages 20 0.1 ± 0.06 ± 2 5 500
XMS-100V_2 XMS-V Series Precision Vertical Linear Stages 100 0.05 ± 0.05 ± 0.75 300 100
MC-VP5ZA-S VP-5ZA Precision Vertical Linear Stages 4.8 0.06 ± 0.25 ± 1.5 5 50
MC-GTS30V GTS30V High-Precision Vertical Linear Stage 30 0.1 ± 0.1 ± 0.75 10 40
MC-IMS100V_2 IMS-V Series High-Load Vertical Linear Stages 100

300
0.3 - 0.6 ± 0.5 ± 2.5
± 5
5 - 20 100 - 400
MC-UZS80PP_1 UZ Series Vertical Linear Stages UZS:
4.5

UZM:
9
0.2 ± 1.7
to
± 2.95
± 1.5
to
± 4
4 30 - 300
MC-ZVR1 ZVR Series Integrated Vertical and Rotation Stage ZVR-PP

ZVR-PC

10
0.05 ± 2 ± 2 10 100