Motorized Linear Actuator Selection Guide
Motorized Linear Actuators provide customers the ability to upgrade and motorize Newport optical mounts or manual positioners for remote and computer control. As stand-alone units, these motorized actuators are used in alignment, read head production, optical inserters, in adaptive optics, etc. From the least expensive TRA to the high-precision VP-25AA actuator equipped with a linear encoder, Newport's motorized actuator product offering is quite comprehensive and are usually compatible with other Newport manual products.
Newport also supplies compatible Motion Controllers, from single axis to multi-axis units. Most of Newport's Motorized Linear Actuators are ESP compatible, an exclusive plug and play technology that minimizes setup time and reduces safety risk.
For most Motorized Actuators, vacuum versions in V6 or UHV are available as standard model numbers.
Motorized precision actuators come in a variety of Travel, Minimum Incremental Motion, Repeatability, Accuracy, Speed, etc. Use the selection guides below in association with the linked product family pages to get started or call your Applications Engineer for additional help
Motorized Actuator Selection Guide
| Series | Travel (mm) |
Minimum Incremental Motion (µm) |
Uni-directional Repeatability, Guaranteed (µm) |
Bi-directional Repeatability, Guaranteed (µm) |
Accuracy, Guaranteed (µm) |
Maximum Speed (mm/s) |
Axial Load Capacity (Cx) (N) |
|---|---|---|---|---|---|---|---|
![]() VP-25AA |
25 | 0.1 | ±0.1 | ±0.3 | ±1 | 25 | -40, +40 |
![]() LTA Series |
HL: 25 HS: 50 |
HL: 0.05 HS: 0.1 |
±0.25 | ±1 | HL: ± 3 HS: ± 5 |
HL: 1 HS: 5 |
HL: -120, +100 HS: -50, +40 |
![]() TRB Series |
6, 12, 25 | 0.1 | ±0.25 | ±0.75 | CC: ±3, ±4, ±5 PP: ±4, ±4, ±5 |
CC: 2 PP: 0.3 |
-90, +0 |
![]() TRA Series |
6, 12, 25 | CC: 0.2 PPD: 0.1 |
±0.5 | ±1.25 | ±3, ±4, ±5 | CC: 0.4 PPD: 0.4 |
-60, +0 |
Piezo Actuator Selection Guide
| Series | Travel (mm) |
Minimum Incremental Motion (µm) |
Uni-directional Repeatability, Guaranteed (µm) |
Bi-directional Repeatability, Guaranteed (µm) |
Accuracy, Guaranteed (µm) |
Maximum Speed (mm/s) |
Axial Load Capacity (+Cx) (N) |
|---|---|---|---|---|---|---|---|
![]() Picomotor |
12.7, 25.4, 50.8 | <0.03 | N/A | N/A | N/A | 0.02 | 22 |
![]() Tiny Picomotor |
12.7 | <0.03 | N/A | N/A | N/A | 0.017 | 13 |
![]() Closed Loop Picomotor |
12.7 | <0.03 | N/A | ±1 | N/A | 0.02 | 22 |
![]() NPA Series |
0.025, 0.05, 0.1 (closed loop: 0.02, 0.04, 0.08) |
0.00005 (closed loop: 0.0005) |
N/A | N/A | N/A | N/A | 1000 push 150 pull |
![]() NPM Series |
0.14 (closed loop: 0.09) |
0.0001 (closed loop: 0.001) |
closed loop: 0.035 | N/A | N/A | N/A | 100 |
Motorized Actuators with Conex Integrated Controller
For CONEX-CC controller information click Linear Actuator and Motion Controller Kits.
| Series | Travel (mm) |
Minimum Incremental Motion (µm) |
Uni-directional Repeatability, Guaranteed (µm) |
Bi-directional Repeatability, Guaranteed (µm) |
Accuracy, Guaranteed (µm) |
Maximum Speed (mm/s) |
Axial Load Capacity (Cx) (N) |
|---|---|---|---|---|---|---|---|
![]() CONEX-LTA Series |
HL: 25 HS: 50 |
HL: 0.05 HS: 0.1 |
±0.25 | ±1 | HL: ±3 HS: ±5 |
HL: 1 HS: 5 |
HL: -120, +100 HS: -50, +40 |
![]() CONEX-TRA Series |
6, 12, 25 | 0.2 | ±0.5 | ±1.25 | ±3, ±4, ±5 | 0.4 | -60, +0 |
![]() CONEX-TRB Series |
6, 12, 25 | 0.1 | ±0.25 | ±0.75 | ±3, ±4, ±5 | 2 | -90, +0 |
![]() CONEX-NSA Series |
11 | 0.2 | ±2.2 | ±5 | N/A | 0.9 | -28, +0 |
Vacuum Compatible Actuator Selection Guide
| Series | Travel (mm) |
Minimum Incremental Motion (µm) |
Uni-directional Repeatability, Guaranteed (µm) |
Bi-directional Repeatability, Guaranteed (µm) |
Accuracy, Guaranteed (µm) |
Maximum Speed (mm/s) |
Axial Load Capacity (Cx) (N) |
|---|---|---|---|---|---|---|---|
![]() LTA V6 |
HLPPV6: 25 HSPPV6: 50 |
0.08 | HLPPV6: ±0.3 HSPPV6: ±0.25 |
±1 | HLPPV6: ±3 HSPPV6: ±5 |
HLPPV6: 0.25 HSPPV6: 0.5 |
HLPPV6: -100, +100 HSPPV6: -40, +40 |
![]() TRA V6 |
6, 12, 25 | 0.1 | ±0.5 | ±1.25 | ±3, ±4, ±5 | 0.2 | -30, +0 |
![]() Vacuum Picomotor |
12.7, 25.4, 50.8 | <0.03 | N/A | N/A | N/A | 0.02 | 22 (8353: 13) |
![]() NSA V6 |
11 | 0.2 | ±2.2 | ±5 | N/A | 0.45 | -14, +0 |
![]() NPA V6 |
0.025, 0.05, 0.1 (closed loop: 0.02, 0.04, 0.08) |
0.00005 (closed loop: 0.0005) |
N/A | N/A | N/A | N/A | 1000 push 150 pull |