Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Mount Selection Guide

Newport's ILX Lightwave is the leader in Laser Diode Mounts offering the widest range of high quality precision laser diode mounting fixtures, as well as a complete line of Laser Diode Control products and Burn-In Systems. See Laser Diode Mounts to browse all of our standard models, or select a product series below for more information.

TO-Can Laser Diode Mounts

Product Series Laser Package Type Features
4405 0411 Low Cost TO-56 and TO-9 Laser Diode Mount TO-56 and TO-9
  • Supports 5.6mm and 9mm TO-Cans with long lead lengths
  • 10 to 85 °C temperature control range
  • Compatible with both ANSI and metric optical table post mounts
  • Unobstructed access to the front of the TO-Can laser diode
  • Nitrogen purge port
4990 clean Compact TO-Can Laser Diode Mount TO-54, TO-56, and TO-9
  • Accepts 9 mm, 5.6 mm and 5.4 mm packaged laser diodes
  • Temperature control range from -20 to 85 with nitrogen purge capability
  • Quick device insertion and removal without special tools
  • Configurable pin-out header
  • Optional mount for ILX OMH power and wavelength measurement heads
  • Compatible with ILX Lightwave current sources and temperature controllers
710 Model 710 TEC Controlled TO-CAN Laser Diode Mount TO-56, TO-9, and pigtailed laser diodes
  • Convenient platform for mounting and controlling laser diodes up to 2 W
  • Wide operating temperature range of -5 to 80 °C
  • High efficiency heat transfer extends laser diode lifetime
  • Both 3-pin and 4-pin sockets are shipped

Butterfly / Dil / Mini-Dil Laser Diode Mounts

Product Series Laser Package Type Features
4984_color_manual Telecom Laser Diode Mounting Fixtures Butterfly, DIL, and Mini-DIL
  • Convenient platform for mounting and controlling laser diodes up to 2 W
  • Wide operating temperature range of -5 to 80 °C
  • High efficiency heat transfer extends laser diode lifetime
  • Both 3-pin and 4-pin sockets are shipped

High Power Laser Diode Mounts

Product Series Laser Package Type Features
4409 Front Angled 4409 New Temperature Controlled C-Mount Fixture C-mount
  • Accepts C-mount laser diodes
  • 10 to 85 °C temperature control range
  • Quick device insertion and removal without special tools
  • Optimized thermal resistance between the laser and mount
  • Configurable laser pin-out
  • 1 mm clearance zone in front of the laser
764H-061_front_withCable High-Power Laser Diode Mounts Laser Diode Bars
  • Capable of handling up to 110 watts of thermal load
  • Designed to work with Model 3700 High Power Temperature Controller
  • Efficient fan cooling with easy operation

Laser Diode Mounting Adapters & Accessories

Product Series Laser Package Type Features
OM-cyl_laser_mnts-S Cylindrical Laser Mounts Cylindrical lasers Cylindrical lasers
OM-cld-1_lda58-S Laser Diode Adaptors TO-56 and TO-9 laser diodes TO-56 and TO-9 laser diodes
500-04 Electrical Cables and Accessories