Laser Diode Driver Guide

Newport and ILX Lightwave Offer the Widest Range of High Quality Precision Laser Diode Drivers Available

Laser Diode Drivers are used to precisely control a laser diodes optical output, while protecting the laser diode from overcurrent conditions. Newport and ILX Lightwave offer a wide range of laser diode drivers with output up to 6000 mA as well as High Power Laser Diode Drivers capable of driving laser diode up to 125A CW / 220A QCW. Multiple levels of laser diode protection are included in the design to protect against overcurrent conditions; features include adjustable current limits, redundant hardware current limits, voltage limit (some models), slow start circuitry, output shorting relays and transient protection. To complement our laser diode drivers, we offer a wide variety of Laser Diode Mounts and fixtures compatible with our laser diode drivers and temperature controllers, as well as TO-Can Laser Diodes.

Laser Diode Drivers

High-Power Laser Diode Drivers

Pulsed Laser Diode Drivers