FT-IR Spectrometer Building Block Selection Guide
The Oriel Instruments FT-IR solution has been designed for routine analytical applications for an FT-IR as well as non-traditional applications where modular design is required for flexibility in the optical path. This solution was designed specifically for researchers and OEMs who want an instrument easily adaptable to their special needs, at an economical price, and without compromising performance. The MIR8035 scanner has selectable resolution starting with 0.5 cm-1, improved signal to noise ratio, and a very broad spectral range depending on choices of sources, optics, detectors, and beam splitters. The MIR8035 scanner is commanded by MIRMat™, a software package that provides sophistication for routine analysis and allows for custom routines to control the system.