Sorry, this family of products is no longer available.
Our high flux beam concentrator is compatible with Solar Simulator models: 94023ASP02, 91291, and 92191. It focuses the 2 x 2 in. output beam from our 1000 and 1600 W Flood Exposure Systems down to a 0.6 in. diameter spot, increasing the energy density by 7X with a ±5% intensity uniformity. The output of the 81030 is equivalent to the intensity of 30-50 suns (with 1 kW source 91291). It is very useful for high flux applications such as accelerated photodegradation studies and materials testing.
- Compatible with models 94023ASP02, 91291, and 92191
- Focuses a 2 x 2 in. output beam down to a 0.6 in. diameter spot
- Increases the energy density by 7x with ±5% intensity uniformity See All Features