Newport’s PCH-1 is the first commercially available device to accurately and repeatedly position various electro-optical devices, such as pockels cells.
- ±2.5° pitch & yaw adjustments
- 80 TPI precision positioning
- Enclosed electrical compartment
- Kinematic locating points See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PCH-1Pockels Cell Positioner, 80 TPI Hex Head Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Lockable High Precision Angular Adjustments
Azimuth (yaw) and elevation (pitch) adjustments allow angular alignment of the Pockels Cell accomplished using two high-precision 80-TPI hex head screws. Special opposing screws are provided for locking the position. Rotation (roll) is accomplished by rotating the device prior to securing the insulating retaining cap.