Sorry, this family of products is no longer available.
This series is discontinued and is no longer available for sale, please contact your ILX sales representative for more information
The LDM-49800 Series Laser Diode Mounts provide a compact, easy-to-use solution for testing high power fiber coupled packaged laser diodes. The series provides convenient mounting for 2-pin modules and 6-pin, 8-pin, and 14-pin butterfly devices with or without an internal TE module. A case temperature control model is available for temperature controlling uncooled lasers over a temperature range of 15C to 85C. A water cooled heat sink allows the 49800 series to dissipate up to 60W.
- Accommodates 2-pin, 6-pin, 8-pin and 14-pin packages
- Temperature control range from 15 to 85°C
- Up to 60W total heat dissipation
- Configurable for any butterfly module pin-out
- Compatible with ILX current sources and temperature controllers
- Case temperature control models See All Features
Features
Repeatable Low Thermal Resistance
Careful attention to the LDM-49800 mechanical design results in a low thermal resistance between the laser module and the mounting block. Torqueing the device to the recommended value provides constant and repeatable clamping pressure on the laser optimizing the thermal resistance between the laser module and the mounting plate.
Easy Connections for Quick Set-Up
The LDM-49800 is compatible with most ILX current sources including the LDX-36000 series high power laser diode drivers and the new LDX-32420 20A laser diode driver. Additionally the mounts are compatible with ILX temperature controllers. Standard interconnect cables interface with connectors for laser current, internal TE and case control on the mount.
Case Temperature Control
The LDM-49800 series case temperature control option is available on all LDM-49800 laser diode mounts. The case temperature control has an integrated high power TEC module to provide control of uncooled laser diode modules with a wide temperature control range of 15C to 85C. The high power TEC removes up to 60W of waste heat.
Compatible With ILX Lightwave Laser Diode Instrumentation
The LDM-49800 mounts are compatible with ILX Lightwave current sources and temperature controllers through interconnect cabling for quick setup in R&D or manufacturing environments.
LDM-49840 High Power Butterfly Mount
The LDM-49840 is designed to accommodate various 6-pin, 8-pin, and 14-pin packages. The unique clamping and spring-loaded circuit board arrangement accommodate butterfly modules with different pin heights thus preventing pin damage due to over bending. Terminal blocks accessible from the bottom side allow configuration of the 49840 for any butterfly module pinout.
LDM-49860 High Power 2-Pin Diode Module Mount
The LDM-49860 is designed to support various manufacturers’ high power 2-pin modules. The laser clamp provides alignment and excellent clamping pressure even when the 2-pin module does not include mounting flanges. The LDM-49860 is designed to fit 2-pin lasers from JDS Uniphase, Oclaro, Lumics, and EM4. Contact Newport Sales if you have any questions concerning fixturing your 2-pin laser diode package to the 49860.
Optical Table Mounting
Optical table positional mounting is made possible through imperial (25.4 mm) and metric (25 mm) spaced mounting holes on the base of the mount.
Resources
Application Notes
Choosing the Right Laser Diode Mount for Your Application(610.4 kB, PDF) Mounting Considerations for High Power Laser Diodes(540.9 kB, PDF)
Literature
LDM-49800 High Power Laser Diode Module Mount Brochure(847.9 kB, PDF)
Manuals
LDM-49800 User Manual(800.2 kB, PDF)
Technical Notes
Temperature Control Range of the LDM-49800T(87.7 kB, PDF)