Page view updated with the selected options.
IR Material Plate Beamsplitters
Our Calcium Flouride and Zinc Selenide beam splitting plates are designed for use in the 2-14 um wavelength range. Coated with a multi-layer dielectric beamsplitter coating, the optics are optimized for IR use with a 50% +/- 10% splitting ratio.
Search Suggestions:
- Check the spelling of your keyword or search phrase.
- Try searching with different synonymous keywords.
- Broaden your search by using fewer keywords.
- Select an auto-suggested keyword from the search box.
- Instead, try browsing all product categories.