Vibration Control Unit Conversion Charts and Constants
This technical reference details acceleration, displacement, frequency, compliance, pressure, and temperature along with conversion charts.
Sinusoidal Motion (zero-peak)
| Displacement (D) (in.) |
Velocity (V) (in./sec) |
Acceleration (A) (g) |
|
|---|---|---|---|
| Displacement (D) (in.) |
D = 0.159 V/ƒ | D = 9.78 A/ƒ2 | |
| Velocity (V) (in./sec) |
V = 6.28 ƒD | V = 61.4 A/ƒ | |
| Acceleration (A) (g) |
A = 0.102 ƒ2D | A = 0.0163 ƒV |
ƒ = frequency, Hz
Sinusoidal Wave Forms Multiplier x (A = xB)
| B | |||||
|---|---|---|---|---|---|
| Peak | Peak to Peak | RMS | Average | ||
| A | Peak | 1 | 0.5 | 1.414 | 1.570 |
| Peak to Peak | 2 | 1 | 2.828 | 3.140 | |
| RMS | 0.707 | 0.354 | 1 | 1.110 | |
| Average | 0.637 | 0.319 | 0.901 | 1 | |
Decibel Scale
| dB | Gain |
|---|---|
| 60 | 1000 |
| 40 | 100 |
| 20 | 10 |
| 10 | 3.16 |
| 6 | 2.00 |
| 3 | 1.41 |
| 1 | 1.12 |
| 0 | 1.0 |
| -1 | 0.891 |
| -3 | 0.708 |
| -6 | 0.5 |
| -10 | 0.316 |
| -20 | 0.1 |
| -40 | 0.01 |
| -60 | 0.001 |
| dB = 20 log (Vout/Vref) Vout = log-1 (dB/20) |
|
Figure 1. Average Value = 0.637 x Peak Value
RMS Value = 0.707 x Peak Value
Peak Value = 1.414 x RMS Value
Peak to Peak Value = 2 x Peak Value
Peak to Peak Value = 2.828 x RMS Value.
RMS Value = 0.707 x Peak Value
Peak Value = 1.414 x RMS Value
Peak to Peak Value = 2 x Peak Value
Peak to Peak Value = 2.828 x RMS Value.
Acceleration
1 g = 32.174 ft/sec2
1 g = 9.807 m/sec2
in./sec2 = 0.0254 m/sec2
Displacement
1 mil = 0.001 in.
1 mil = 0.0254 mm
1 in. = 25.4 mm
1 cm = 10 mm
Frequency
1 Hz = 1 cps
1 Hz = 0.159 rad/sec
1 Hz = 60 rpm
1 rpm = 0.0167 Hz
1 rpm = 1 cpm
Compliance and Pressure
mm/N = in./lb x 5.7
in./lb = mm/N x 0.175
psi = kg/cm2 x 14.223
kg/cm2 = psi x 0.0703
psi = Pascal (Pa) x 1.45 x 10-4
Pascal = psi x 6895
Pascal = kg/cm2 x 9.8 x 104
Weight
1 oz = 28.35 grams
1 kg = 2.205 lbs
1 N = 0.2245 lbs
Temperature
| °C | °F |
|---|---|
| -50 | -58 |
| -40 | -40 |
| 0 | 32 |
| 25 | 77 |
| 80 | 176 |
| 120 | 248 |
| 200 | 392 |
| 260 | 500 |

| Density lb/in3 (103kg/m3) |
Young’s Modulus 106 psi (GPa) |
Shear Modulus 106 psi (GPa) |
Thermal Expansion Coefficient 10-6/°F (10-6/°K) |
Thermal Conductivity BTU/hr-ft-°F (W/m-°K) |
Specific Heat BTU/lb=°F (103 J/kg-°K) |
|
|---|---|---|---|---|---|---|
| Ferromagnetic Materials | ||||||
| Carbon Steel | 0.28 (7.8) | 29.0 (200) | 11.0 (76) | 5.6 (10) | 26 (45) | 0.11 (0.46) |
| 400-Series Stainless Steel | 0.28 (7.8) | 29.0 (200) | 11.0 (76) | 5.6 (10) | 14 (24) | 0.11 (0.46) |
| Super Invar at 20°C | 0.29 (8.0) | 21.5 (148) | 8.7 (60) | -0.1 (-0.2) at 50°C approx. 0 |
6 (10) | 0.12 (0.50) |
| Cast Iron | 0.26 (7.2) | 15.2 (105) | 6.1 (42) | 6.0 (11) | 28 (48) | 0.13 (0.54) |
| Nonferromagnetic Materials | ||||||
| 300-Series Stainless steel | 0.29 (8.0) | 29.0 (200) | 12.5 (86) | 9.2 (16.6) | 9 (16) | 0.12 (0.50) |
| 6061-T6 Aluminum | 0.10 (2.8) | 9.9 (69) | 3.8 (26) | 13.0 (23) | 96 (166) | 0.21 (0.88) |
| Granite | 0.10 (2.8) | 7.0 (48) | 3.0 (21) | 4.0 (7) | 2 (3.5) | 0.20 (0.84) |
| Concrete | 0.09 (2.5) | 3.0 (21) | 1.3 (9) | 8.0 (14.4) | 0.5 (0.9) | 0.16 (0.67) |