Optical system designers can now save valuable time by leveraging computer-generated models based on their optical specifications and system constraints. These models help identify the ideal FreeForm optical component that maximizes overall system performance. This is a significant departure from the traditional method, which involves time-consuming searches for available optical components and analysis of multiple optical systems to approximate the ideal design. Starting with a FreeForm design from the outset can drastically reduce design time while maximizing system performance. Our experienced team dedicated to fabricating Newport's replicated mirrors is well-equipped to work with 3D models, cloud of points functions, or equations. This expertise assists in optimizing freeform replicated mirrors for both function and manufacturability. Our engineering team reviews design concept merit functions, establishing tooling surface geometry and verifying our state-of-the-art CNC tooling capabilities to meet FreeForm fabrication requirements.
At Newport, we offer a comprehensive range of optical subsystem design and construction services, which include the integration of freeform mirrors into these systems. Our capabilities encompass a variety of optical elements specially designed to meet specific system requirements. Whether it's a lightweighted mirror optimized for low inertia with integrated mounting features and a through-hole for assembly shaft access, a four-mirror monolithic design with a through-hole for beam entry, or off-axis parabolic mirrors with built-in alignment adjustment features, we tailor our optical subsystems to suit your unique needs. Moreover, our expertise extends to flat mirrors with built-in adjustment, aspheric mirrors with 2-axis adjustment and integral mounting, ellipsoids with integral mounts for chromatographs, and parabolic mirrors for monochromators. With Newport, you can trust in our ability to design and construct optical subsystems that incorporate freeform mirrors with precision and customization to enhance your optical systems.
Measuring FreeForms can be challenging due to their complexity. At Newport, we employ surface profilers and interferometers to define deviation from best-fit sphere departure and slope change limits. This meticulous approach ensures your mirrors perform with the utmost precision.
| Freeform Replicated Mirrors |
Spectral Range | 200 nm to 15 μm |
Coating | Bare Aluminum, Bare Gold, and Protected Aluminum |
Surface Quality | 60/40 per MIL-F-48616 (Typical)* |
Surface Roughness | 25 A (Typical)* |
Coating Adhesion | MIL-F-48616 |
Coating Hardness | Protected Aluminum, only: per MIL-F-48616 (Modified to 0.5lb.) |
Operating Temperature Range | -60°C to 100°C |
Humidity Resistance | MIL-F-48616 |
Wavefront Distortion | Fit to Freeform Shape |
Size Range | 3 to 300 mm (typical)* |
Substrate Material | Aluminum, Silicon Carbide, and Glass |
Discover the potential of freeform replicated mirrors with MKS Newport. We're here to help you optimize system performance and propel your projects to new heights. Contact us today to learn more about how our FreeForm mirrors can transform your optical systems.
Contact: Craig Hanson, Product Manager Email: Craig.Hanson@mksinst.com