About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Overhead Shelf, Vision Isostation, 60 in. Long


Overhead Shelf, Vision Isostation, 60 in. Long
Model: VIS-ATSE-60
The VIS-ATSE-60 is compatible with both English and Metric Vision Isostations. This overhead shelf features a 13.4 inch deep surface and 200lb load capacity. It can be mounted at three discrete locations along the frame (front, middle and rear). What makes this overhead shelf unique is its specially designed front and rear edge guards that prevent expensive instruments from accidentally falling onto the workstation and either causing equipment damage or creating a potentially dangerous laser safety issue. Just one accident could cost thousands in equipment damage, weeks of lost progress and possible permanent eye damage. The VIS-ATSE-60 is a 60 in. long Vision ATS shelf without electrical sockets
Specifications
- TypeVIS Overhead Shelf
- Width13.4 in.
- Length60 in.
- TypeVIS Overhead Shelf
- Width13.4 in.
- Length60 in.
Resources & Downloads
3D Product Models
Literature
Vision IsoStation Brochure(1.8 MB, PDF)
Other
VIS-ATSE-60 RoHS Certificate(278.9 kB, PDF)
2D Product Drawings
VIS-ATS & VIS-ATSE.PDF(52.8 kB, PDF)
