Sorry, this product is no longer offered for sale. The recommended replacement product is SN200-R3K-LH.

Suprema® XTE Left-Handed Mirror Mount, 2.0 in., (3) 254-TPI Hex

Technical Specs

  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    3
  • Adjustment Screw Thread
    254 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    1.5 arc sec
  • Angular Range
    ±7°
  • Material
    Stainless Steel
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Special Features
    Left-handed