Rimmed Safety Glasses, Argon & Krypton Alignment Laser Wavelengths

  • Frame Style
    Universal Rimmed
  • Visible Light Transmission
    29%
  • Filter Color
    Amber
  • Optical Density
    OD5+ @190-400 nm
    OD1.5+ @440-470 nm
    OD1.5+ @ 532 nm
    OD1+ @ 632-640 nm
  • Laser Type
    Argon & Krypton Alignment
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    0.01W 2*10E-6J 455–485 nm (RB1)
    0.01W 2*10E-6J 532–538 nm (RB1)
    0.01W 2*10E-6J 632–640 nm (RB1)
  • Dimensions
    146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C