Sorry, this product is no longer offered for sale.

1/4m Imaging Spectrograph, Motorized Slits, Dual Output Ports

Technical Specs

  • Output Ports
    Dual Output Ports
  • Output Focal Length
    257 mm
  • Input Focal Length
    222 mm
  • Wavelength Selection Method
    Motorized
  • Wavelength Accuracy
    ±0.1 µm
  • Wavelength Precision
    0.015 nm
  • F/#
    F/3.9
  • Light Leakage
    0.03 %
  • Usable Wavelength Range
    180 nm to 24 µm (grating dependent)
  • Number of Gratings Supported
    4
  • Weight
    18 to 20.5 kg
  • Power Requirements
    90 to 264 VAC, 50/60 Hz
  • Array Bandpass
    81