Translating Optical Post, 0.5 in. Diameter, M4 & M6

  • Type
    Translating Optical Post
  • Diameter
    12.7 mm
  • Height
    50.8 mm nominal
  • Adjustment Range
    6.4 mm
  • Resolution
    0.6 mm per revolution
  • Sensitivity
    1.7 µm
  • Lock
    Yes
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C